IESNA:LM-63-2002
[TEST]P951766
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-827-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]44428
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
8918.5 8923.2 8904.4 8864.4 8631.8 8389.7 8349.8 8542.5 8989 9583.6
10302.7 11129.9 12001.8 12638.7 13127.5 13611.6 14053.4 14318.9 14410.6 14311.9
13813.7 12918.3 11773.8 9959.6 7313.4 4258.3 3306.5 3024.5 2688.5 2190.3
1682.6 1306.6 980 613.4 350.2 141 0
8918.5 8880.9 8862.1 8836.2 8610.6 8363.9 8328.6 8502.5 8932.6 9546
10246.3 11045.3 11917.2 12575.2 13045.2 13538.7 13975.8 14257.8 14389.5 14271.9
13736.1 12859.6 11696.3 9804.5 7083.1 4124.4 3268.9 2996.3 2655.6 2152.7
1661.5 1290.2 933 589.9 340.8 136.3 0
8918.5 8906.7 8897.3 8871.5 8692.9 8455.5 8380.3 8523.7 8899.7 9475.5
10157 10923.1 11787.9 12549.3 13075.8 13564.6 14079.2 14429.4 14648 14629.2
14267.2 13463.5 12361.3 10645.8 8114.8 4798.8 3327.7 3022.2 2740.2 2350.1
1896.5 1410 1043.4 681.5 371.3 169.2 0
8918.5 8897.3 8885.6 8906.7 8784.5 8580.1 8488.4 8561.3 8824.5 9285.1
9898.5 10582.3 11374.3 12229.7 12913.6 13456.5 13978.2 14431.8 14702 14828.9
14687.9 14194.4 13315.5 11773.8 9452 6046.7 3424 2841.2 2585.1 2279.6
1955.3 1623.9 1257.3 839 479.4 213.9 0
8918.5 8909.1 8916.1 8963.1 8939.6 8831.5 8697.6 8683.5 8803.3 9078.3
9501.3 10046.5 10699.8 11451.9 12272 13031.1 13621 14133.3 14586.9 14920.6
15014.6 14807.8 14293.1 13454.1 11813.8 8904.4 4956.3 2514.6 1978.8 1666.2
1358.3 1095.1 853.1 601.6 326.7 119.9 0
8918.5 8923.2 8949 9012.5 9073.6 9073.6 9010.2 8951.4 8960.8 9076
9303.9 9661.1 10142.9 10711.6 11348.5 12156.9 13017 13743.2 14163.8 14361.3
14490.5 14554 14532.8 14507 14255.5 12775 9564.8 5327.6 2422.9 1555.7
1224.4 949.4 693.3 477.1 275 101.1 0
8918.5 8927.9 8977.3 9052.5 9160.6 9256.9 9322.7 9374.4 9369.7 9459
9609.4 9839.7 10159.3 10525.9 10974.8 11522.4 12145.1 12829 13444.7 13954.7
14469.4 15047.5 15625.6 16227.2 16972.2 17390.5 16100.3 12737.4 8229.9 4133.8
1983.5 1219.7 827.2 538.2 307.9 108.1 0
8918.5 8934.9 9003.1 9111.2 9228.7 9346.2 9487.2 9647 9839.7 10086.5
10401.4 10763.3 11153.4 11585.8 12100.5 12730.3 13442.4 14227.3 15082.7 16008.6
17077.9 18245.9 19552.5 20852.1 22309.2 24003.6 25655.7 26074 24555.8 20948.5
15571.5 9877.3 5760 3182 1405.3 338.4 0
8918.5 8958.4 9040.7 9165.3 9287.5 9397.9 9531.9 9715.2 9929 10253.3
10681 11172.2 11755 12474.1 13348.4 14431.8 15686.7 17139 18704.2 20302.2
22118.8 23843.8 25878.9 27947 30428.6 32868 35970.1 39293.1 41936.9 41659.6
36661 27627.4 17463.3 6998.5 1278.4 282 0
8918.5 8956.1 9057.2 9174.7 9296.9 9428.5 9567.1 9752.8 9976 10298
10692.8 11167.5 11729.2 12450.6 13346 14483.5 15785.4 17359.9 19099 20880.3
22751 24661.6 26708.5 28941.1 31324 33808 36628.1 39692.6 42686.6 43215.4
38228.5 27902.3 15830 4122 878.9 260.9 0
8918.5 8953.7 9033.7 9191.1 9320.4 9463.7 9581.2 9752.8 9987.8 10269.8
10610.5 10998.3 11440.1 12046.4 12843.1 13806.6 14972.3 16405.8 18039.1 19820.5
21611.2 23446.6 25343.1 27366.5 29575.6 31747 34010.1 35991.3 37497.6 36419
31387.5 21630 9414.4 1816.6 547.6 181 0
8918.5 8944.3 9052.5 9188.8 9313.3 9437.9 9555.4 9691.7 9882 10086.5
10328.5 10563.5 10798.6 11115.8 11581.1 12196.8 12937.1 13931.2 15101.5 16427
17869.9 19362.2 20828.6 22318.6 23867.3 25317.3 26771.9 28090.3 28370 25911.8
20894.4 14356.6 6126.6 1219.7 366.6 101.1 0
8918.5 8944.3 9033.7 9137.1 9240.5 9303.9 9367.4 9421.4 9470.8 9529.5
9548.3 9484.9 9365 9238.1 9148.8 9144.1 9271 9632.9 10220.4 10960.7
11837.3 12803.2 13776.1 14744.3 15684.3 16466.9 16932.2 17193.1 16530.4 13905.3
10196.9 6305.2 2514.6 714.4 263.2 65.8 0
8918.5 8911.4 8932.6 8963.1 8944.3 8819.8 8627.1 8338 7957.3 7454.4
6824.6 6091.4 5362.8 4754.2 4270.1 3870.6 3562.7 3365.3 3264.2 3240.7
3304.2 3431.1 3553.3 3673.2 3729.6 3637.9 3355.9 2907 2220.8 1576.9
1146.8 831.9 606.3 425.4 256.2 68.2 0
8918.5 8859.7 8786.9 8643.5 8385 7955 7379.2 6648.3 5830.5 5087.9
4479.2 3950.5 3461.6 3099.7 2902.3 2810.7 2747.2 2669.7 2587.4 2509.9
2418.2 2293.7 2148 2018.7 1894.2 1769.6 1647.4 1515.8 1360.7 1184.4
1003.5 827.2 639.2 439.5 239.7 54.1 0
8918.5 8801 8587.1 8225.2 7661.2 6859.8 5980.9 5144.3 4528.6 4004.5
3558 3306.5 3160.8 3033.9 2902.3 2791.9 2733.1 2712 2672 2582.7
2453.5 2324.2 2192.6 2065.7 1927.1 1790.7 1652.1 1504 1360.7 1203.2
1036.4 850.7 639.2 413.6 211.5 44.7 0
8918.5 8763.4 8403.8 7814 6949.1 5894 5000.9 4382.9 3889.4 3581.5
3435.8 3301.8 3160.8 3010.4 2871.8 2787.2 2761.3 2747.2 2714.3 2608.6
2364.2 2225.5 2101 1981.1 1870.7 1767.2 1640.3 1499.3 1348.9 1179.7
996.4 799 592.2 399.5 213.9 58.8 0
8918.5 8702.3 8201.7 7386.3 6267.6 5167.8 4465.1 3945.8 3663.8 3541.5
3388.8 3240.7 3139.7 3031.6 2883.5 2789.5 2747.2 2690.8 2441.7 2336
2300.7 2286.6 2246.7 2183.2 2086.9 1960 1781.3 1614.5 1431.2 1247.9
1059.9 871.9 676.8 479.4 282 96.4 0
8918.5 8685.8 8074.8 7061.9 5790.6 4796.5 4169 3767.2 3647.3 3508.6
3339.4 3224.3 3151.4 3055.1 2878.8 2759 2665 2406.5 2317.2 2279.6
2249 2242 2213.8 2138.6 2009.3 1856.6 1692 1513.4 1327.8 1160.9
998.8 839 686.2 531.1 533.5 404.2 0
8918.5 8622.4 7896.2 6751.7 5428.7 4573.2 3990.4 3731.9 3645 3487.5
3325.3 3221.9 3160.8 3064.5 2857.7 2676.7 2439.4 2253.7 2195 2140.9
2105.7 2084.5 1988.2 1880.1 1757.8 1635.6 1492.3 1353.6 1200.9 1045.8
900.1 749.7 608.7 733.2 658 220.9 0
8918.5 8603.6 7832.8 6641.3 5280.6 4394.6 3872.9 3717.8 3637.9 3485.1
3325.3 3229 3184.3 3095 2843.6 2578 2267.8 2138.6 2056.3 1990.5
1957.6 1884.8 1762.5 1649.7 1534.6 1405.3 1292.5 1179.7 1059.9 951.8
897.7 709.7 589.9 815.5 376 94 0
8918.5 8634.1 7879.8 6655.4 5313.5 4453.4 3894.1 3727.2 3661.4 3511
3339.4 3247.8 3200.8 3120.9 2876.5 2580.4 2263.1 2133.9 2046.9 1978.8
1941.2 1870.7 1750.8 1645 1527.5 1403 1278.4 1165.6 1055.2 923.6
808.4 665.1 589.9 817.8 324.3 79.9 0
